3D print

This is a prototype of a 3D printers with FDM technology: It prints with a speed of 450mm/s and an acceleration of up to 4000mm/s² – with a precision of 0.01mm on the x- and y-axis and up to 50 micrometre resolution on the z-axis. The workspace of this machine is high with dimensions of 360mm x 360mm x 400mm. Plastic bearings from igus® are used for the axles. The printer can process all filament materials. The use of igus® products allows an application of lightweight aluminium linear shafts. They work even among high acceleration, are lightweight and quiet.
3D printers

RAST ltd, Iliya Rangelov, Sofia, Bulgaria

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition