Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Mechanical engineering

The Küppersbush GmbH manufactures among other things semi-automatic metering units. They allow for the filling of liquids into different containers. Many of them require filling below surface level during this procedure, or a rotating filling pipe, to minimize foam formation as well as air turbulences. Various hydro-pneumatic lifting devices have been used for the procedure. Due to the high effort for the production and the functional limitation, alternatives have always been searched. With the use of a stainless steel multiturn spindle (Type PTGSG) with fitting thread nut (Typ JRFM) from the igus® program, the desired position can now be reached with variable speeds via numeric control. Because of being lubrication- and corrosion-free, the lifting column can now be applied in the food- and chemical industry. Also in use are aluminium shafts with plastic bearings of the type AWMP and FJUM. Due to the weight-reduction of the main shaft of about 75% compared with a rust-free steel shaft, the motor of the feed spindle could be lowered in its dimensions. This reduces the load of the spindle nut and a higher travel speed is possible.
Metering units

Küppersbusch GmbH, Klaus Voigt, Velbert, Germany

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition