Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

ReBeL cobot

rebel_workspace

It’s a ReBeLution

The ReBeL is the first robot made of high-performance plastic. At just 8kg, it is the lightest in its class: a real lightweight robot. The compact, space-saving design with an integrated control system in the base opens up completely new fields of application for service robotics. In collaboration with people, the ReBeL® takes on tasks in the event and gastronomy environment, for example as a reliable coffee enricher or as a machine loader in production. The ReBeL offers freedom of choice: the robot is available as a plug-and-play version with integrated control system and robot software or as an open-source version. In addition, users can choose between four or six degrees of freedom and thus adapt the ReBeL® to their individual application scenario.
View in the shop

igus® ReBeL tech facts

Strength

Up to 2kg payload

Reach

Up to 664mm reach

Joint

Up to six degrees of freedom

Speed

Speed max. 7 picks/min

Precision

Repeatability: ±1mm

Weight

Weight 8.2kg


igus robot control

The free-of-cost and license-free software

The igus® ReBeL cobot is compatible with the igus® Robot Control system. You can download and try out the associated software free of charge in advance. Easily program your ReBeL robotic solution.
More about igus Robot Control
SCARA software

The ReBeL in action

German video

Current igus® ReBeL models

ReBeL® cobot 6 DOF

REBEL-6DOF-00
View in the shop

ReBeL® seventh axis

ZLW-20200S-7TH-REBEL-01-1000
View in the shop

ReBeL® cobot workstation

RBTX-TRUP-0001
View in the shop

Low Cost Automation shop

Cost-effective robotics for your automation project

Discover our ReBeL cobots and many other types of robots in our online shop - the place for cost-effective robotics.
Browse, get information and order easily.
To the shop

The Low Cost Automation configurators

Design it yourself quickly and easily

Get tailor-made products with the Low Cost Automation configurators. Discover the ReBeL® configurator now.
A custom solution with just a few clicks.
Go to the configurator