Energy chain system maintenance intervals increased
and 40,000 euros were saved. 
It's our job.


Increase your machine's maintenance intervals with energy chain systems and reduce failure and downtime costs by several thousand euros.
 
*An igus application at Tata Steel Haldia in India with a travel of 480m and a chain length of 240m, was able to avoid replacement that would have cost approximately €40,000.
 
Increase maintenance intervals
 

Low maintenance. Low costs.

The elimination of maintenance in igus energy chain systems over long periods and under harsh operating conditions is often the deciding
factor in customer choice. Units with 200m travels have been in operation for 8 years with minimum maintenance. Systems with up to 60-m travels
have been in operation for 15 years with almost no maintenance.

 

 
▼Cost down

Service life prediction

With our service life calculator you will to obtain the expected service life of the energy chain with just a few clicks.  The expected service life is calculated in double strokes and kilometres.
 
Determine service life

 

▼Cost down

Predictive maintenance

Maintain machines and equipment proactively before downtimes or quality losses occur.  smart plastics are ushering in an age of truly predictable repair work – for maintenance in its smartest, most effective form.
 

 
▼Cost down

Condition monitoring

Increased safety and machine efficiency due to regular or constant machine condition detection. Malfunctions are detected within seconds and the system shut down, preventing even more expensive consequential damage. Maintenance on the pulse of the machine.
 

 
▼Cost down

Save time and money in the maintenance and installation of your energy chain

Fast, error-free installation and maintenance of all components by qualified specialists, ensure minimal downtime and an igus system guarantee, depending on the application.
 

Energy chain systems instead of festooning,
motor cable drums, and busbars


 


What our customers say:


Shipyard cranes
"igus energy chain systems have been running without errors in Shanghai shipyard cranes since 2001, handling fill weights of 30kg/m over 180m-travels.  Operations did not stop even during a typhoon the year before last. "
 
Waigaoqiao Shipbuilding Co. Ltd.
Beton Kemmler GmbH & Co KG
"In the rough environment inside a company that works with concrete, igus energy supply chains have been making a decisive contribution towards the stability and functional reliability of the indoor cranes and linear robots for 12 years. "
 
Beton Kemmler GmbH & Co KG
Mannesmann Röhrenwerke GmbH
"Ever since the igus plastic energy chain has been in use, the equipment operates without any problems. There are no downtimes due to the chain, and my cost centre is significantly less burdened. "
 
Johannes Harbord | Mannesmann Röhrenwerke GmbH
 

 

Maintenance intervals


 

Consult our experts now to reduce maintenance time in your application.



Tech up, Cost down with energy chain systems