Skift sprog :


The refined i.Sense:module II provides a wide range of new options and application scenarios for smart condition monitoring. Specifically, this new generation allows four status sensors to be connected simultaneously to just one control cabinet module, which means considerable space and cost savings. And not only in the control cabinet, but also in the chain itself as only one cable needs to be guided for every four sensors.
In addition to these obvious improvements, the new module now also offers a variety of typical Industry 4.0 use cases such as remote resetting via Wi-Fi or SMS, or the SMS/e-mail alarm function in the event of movement anomalies of the energy supply. The choice of communication channel for configuration and data download with the i.Sense:module II is particularly versatile. In addition to the stationary ports via USB or LAN cable, wireless connection via WLAN or Bluetooth with any conventional mobile device is also possible.
Part number: IS.EC.U04.01.01.0.BETA

Condition monitoring is the fastest, simplest way to combine various igus products to form a self-monitoring smart plastics product. Sensors are attached to measure values (such as temperature, forces and sound waves/vibrations) within pre-defined limits. Values outside the limits result in an alert or a notification. Based on this information, a decision can be made about the next steps, maintenance or shutdown. If required, values outside defined limits can trigger a system shutdown to avoid expensive damage.
At igus, we use the term "i.Sense" to refer to condition monitoring.
Customer applications with smart plastics
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h