Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® W double rail, WSPC

  • Extremely lightweight
  • X-ray transparent
  • High strength and resistant
  • Non-metallic
  • Non-magnetic
  • Design: Double rail high profile
  • Material: Carbon
  • Rail profile: Square
Product description
The carbon profile rails is especially light and strong
The carbon profile rail WSPC is 70% lighter than liner rails made of aluminium or stainless steel. Especially in aircraft construction or the automotive industry the drylin® W carbon rail with square profile is used. The solid plastic carriage WWPL-06-30-06 made of an iglidur® material was developed specifically for the carbon rail and has best coefficient of friction and wear.  The X-ray transparency is another advantage of the carbon fibre. So the material is often used in medical or measurement technology.
Tekniske data
Tilbehør
Downloads

Andre løsninger