Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® linear plain bearings RJ4UJ-01

  • Lubrication-free drylin® R linear plain bearings of Ø 12 to 40mm for unsupported round shafts
  • Liners made of econ iglidur® J4
  • Costs at least 35% less than standard liners made of iglidur® J
  • High regranulate content (at least 97%) and a CO₂ footprint reduced by over 60%
Product description
The same dimensions as those of JIS ball bearings
Easy changeover to plain bearing technology thanks to dimensions that comply with the Japanese Industrial Standards (JIS). Large product range of matching round shafts, including custom machining.
Tekniske data
Downloads