drylin® R - linear plain bearing, open design OJ4UJ-01

  • Open design for Ø 12 to 40mm
  • Liners made of econ iglidur® J4
  • Costs at least 35% less than standard liners made of iglidur® J
  • High regranulate content (at least 97%) and a CO₂ footprint reduced by over 60%
Product description
Open adapter according to Japanese standards
drylin® linear plain bearings according to the Japanese Industrial
Standards (JIS) for supported round shafts (JIS).
Tekniske data
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h