drylin® anti-reflective miniature carriage

  • Unobtrusive design, easy handling due to mono-slide carriage
  • Can be combined with rail: WS-06-20-AR
  • Rail lengths of up to 4,000mm, required lengths accurate to the millimetre
  • Service life size 10, load 30N, rail length 1,000mm, speed 0.1m/s, acceleration 1m/s², 3,867,169 double strokes
  • Design: round
  • Material sliding element: iglidur® J
  • Material: Aluminum, hard anodized
Product description
Compact and black, with identical connection dimensions
drylin® W linear slides from the T series for quick installation. Matching double rails made of black anodized aluminium. Anti-reflective surfaces for reduced light reflections. The slide is 28 % narrower, 12 % flatter and 70 % lighter than slide WW-06-20-06.
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h