Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Crash test carriage

E4 e-chain system® in a crash test carriage with an acceleration up to 784 m/s² and speed of 22 m/s.

igus® plastic energy chains are particularly well suited for extreme accelerations, as they consist of few components (up to 6 parts per chain link) and have very low manufacturing tolerances.
In addition constructive gimmicks such as the so-called "tongue and groove" or "highly flexible connectors" are other factors which emphasize the suitability of igus® energy chains for high speeds and accelerations.

Other interesting applications

Go to applied products here

More applications from different sectors can be found here:

To vector award