Application examples with the E6 and E6.1 series

The abrasion-resistant joining links replace the conventional pin/bore connection. This is why E6 and E6.1 are suitable for cleanroom applications. This has been confirmed by the IPA Fraunhofer Institute, ISO class 1 and 3 . The special design of the chain links and the small pitches are the reason why the E6 and E6.1 series are particularly quiet.

Durable energy supply systems for electronics production positioning systems

This highly precise procedure is performed with sophisticated positioning systems. Pre-assembled energy chains allow the necessary operational reliability.

KUKA Cobra

This robot becomes faster, lighter and more compact with an additional axis.

Højhastigheds arkfødning

igus® E6 energy chains are used at Strohmann GmbH. High-speed sheet feeder makes high demands on energy supply.

High-speed camera slider

The rail & Tracking systems are used wherever fast camera movements are an important factor as, for example, at sport competitions, but also at many popular events such as concerts, stage shows, etc.

Quiet, low-vibration energy supply system for a dynamic machining centre

In this application, a two-spindle horizontal machining center was equipped with particularly silent and low-vibration energy supply systems.

Smooth-running e-chains for camera robots in the Tagesschau news studio

Low-vibration and quiet energy chains of the E6 series guide the numerous cables of the camera robots moving along the ceiling in the ARD Tagesschau studio.

The E6.1 series

The new generation of smooth-running and cleanroom-suitable E6.1 series has extremely low-vibration, low-abrasion and is cost-effective.
Go to the E6.1 series shop

Order E6.1 series samples

Are you interested in the E6.1 series but would like to see it yourself first before making a final decision?
Order a free sample now

Find further application examples of the E6.1


Are you looking for examples of tried and tested applications from a specific industry or a problem that has been solved with these products?
Here, you can search through customer applications that have already been implemented and filter the results according to your wishes.