Cleanroom products up to ISO Class 1

Whether in a display robot or in pick-and-place applications in semiconductor manufacturing and microelectronics:
igus offers components for every cleanroom that bring Tech up and Cost down

In the case of cleanrooms, the requirements regarding the abrasion-resistance of moving components are especially high, as every contamination impairs products and processes. This costs money. We develop and test our high-performance polymer products in our in-house cleanroom laboratory with utmost care. Moreover, in order to provide solid attestation that our products are ideal for use in cleanrooms, the Fraunhofer Institute subjects them to further tests. This enables a broad product portfolio with the best possible cleanroom classification (ISO Class 1).
Advantages of our cleanroom products:
  • Save installation space and weight
  • Low noise and low vibration
  • Fast delivery and easy assembly
  • Easily openable e-chains for quick cable replacement
  • Tested and proven long service life with guarantee: 50 million double strokes
  • Chains, cables and connectors available individually from batch size 1 - or as a complete system from a single source
news 2022
Energy supply in cleanroom without measurable abrasion
 
Flat cable guidance system with stranded structure for cleanroom
New e-skin® flat with support chain enables unsupported travels

See all the 2022 news? You can find the overview here.

news 2022

The huge motion plastics sample box

Making trying things out easy: with the igus corner, you always have the most recent motion plastics at hand that are suited for your individual industry sector. 
 
We will bring the display to you, set it up upon request and fill the compartments with the products of your choice. Or you can set it up yourself. As a permanent exhibition or for a limited period of time.
Now order free of charge


Cleanroom compatible products

Energy chains

Energy chains in a cleanroom environment have to be especially abrasion-resistant as airborne particles above the strict limits specified in standards are released and can contaminate the cleanroom.
e-chains for cleanroom applications

Cables and hoses

Pneumatic hoses and various cables with IPA ISO class 1 and 2 - also available ready for connection, suitable for Bosch Rexroth, Festo, Parker, Siemens and many other manufacturers.
Flexible cables for cleanrooms

Linear guides

In our product range of dry-operating linear guide systems, we offer four models that are certified for use in ISO class 6 to 3 cleanrooms.
drylin for cleanroom applications

Slewing ring bearings

The sliding elements of PRT-04-100 made of iglidur J minimise particle emissions, so they can be used in cleanroom applications.
More about slewing ring bearing PRT-04

 

    Simple, safe cleaning:
    study on drygear® Apiro in hygienic design

    Apiro hygienic design
    • Simple, safe cleaning of cost-efficient iglidur polymer gearboxes thanks to their open design
    • Modular design for manual and motor-operated
    • adjustments
    • Fast conversion possible
    • Assembly without any special tools
    • Great product compatibility
       

    World premiere ...

    ... predictive maintenance in cleanroom with i.Cee EC.S

    In this cleanroom highlight, the smart ultrasonic sensor technology is used to continuously monitor the current sag of the e-skin® flat with support chain. The e-skin® flat with support chain SKF.S is equipped with a defined bend radius and therefore enables unsupported lengths in cleanrooms. As soon as a critical condition of the energy supply system can be detected, predictive maintenance recommendations are issued.

    Products by cleanroom class

    ISO 14644-1FED STD 209EGMP (non-operational)Max. particles (0.5 micron) m³Max. particles (0.5 micron) f³igus products that meet the standard
    1N/A N/A Energy chains, cables, corrugated tubes, pneumatic hoses
    2N/A N/A see above
    31 35 see above + linear guides
    410 352 see above
    5100A & B3.520100see above
    61.000 35.200997see above
    710.000C352.0009.967see above
    8100.000D3.520.00099.675see above
    9N/A 35.200.000996.747see above
     

    The data for GMP and FED STD 209E only serve as a rough comparison and do not take other factors such as bacterial contamination into account. Please contact us to find the right configuration for your project.


    Cleanroom tests in accordance with ISO 14644-14 for the rapid development of products for customers


    In order to be able to develop new motion plastics that are suitable for use in cleanrooms, the Fraunhofer IPA, working as a development and certification partner on behalf of igus, has designed and built a tailor-made cleanroom laboratory with an ISO Class 1 cleanroom system in Cologne.
    In the new laboratory, we can carry out customer tests and new developments in advance under real conditions within a very short time.
     
    Learn more about our cleanroom laboratory now

    Application examples for the cleanroom


    Questions & answers regarding cleanroom technology products

    Do the cleanroom products meet the increasing demands?
    Since the quality requirements for cleanroom technology applications as well as those on the part of the customers and test standards are constantly growing, igus® is continuously working on improving its products. For this purpose, igus has been carrying out tests for cleanroom suitability in its own test laboratory since 1997.  In addition, appropriate products are tested externally by the Fraunhofer Institute.

    Are igus bearings suitable for cleanrooms?
    The cleanroom suitability of our iglidur plain bearings is determined on the basis of the wear particles released in the application. The size and quantity of the released wear particles  depend on:
    • the respective pairing of shaft and bearing material
    • further parameters such as load, speed etc.
    Therefore, there are no clearly defined cleanroom materials for our plain bearings, but instead they depend on their use. Our experts will be happy to help you choose the right material (contact form).
    Cleanroom application of our products Example: use of our energy supply

    Further information

    Cleanroom product brochure

    Cleanroom classes of our products and information on RoHs and ESD.
    Download now

    Information about ESD

    More about the igus material igumid for ESD applications.
    Permanent, maintenance-free conductivity through igumid ESD