Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® W linear guide, complete system with digital measuring system

  • Lockable carriage
  • Display optionally to the right (R) or left (L) of the guide carriage
  • Max. rail length 4,000mm (effective measuring length max. 3,757mm)
  • Resolution: 0.1 mm
Product description
The drylin® WKM measuring systems are mains-independent. The integrated battery guarantees several years of operation. This enables quasi absolute distance measurement. Magnetic tapes serve as a scale. The position value is shown on a 5-digit LC display.

Special features
  • Accuracy: + /- (0.1 + 0.01 x measuring length [m]) mm
  • Operating time: over 5 years at 100% duty cycle
  • Operating temperature: + 0 °C to + 60 °C
  • Display: LCD
  • Repeat accuracy: +- 1 digit
  • Absolute dimension and chain dimension function
  • Variable use and transportable
  • Any value can be set as zero point
  • Carriage can be clamped via friction lock
  • Display optionally on the right (R) or left (L) of the guide carriage
  • max. rail length 4000 mm (effective measuring length max. 3757 mm)
Tekniske data
Downloads