Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Plain bearing liner for drylin® linear systems

Matching liner for drylin® linear systems

iglidur® J

drylin_JUM-01-20

The all-rounder

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with steel shaft
  • Longest service life with aluminium, hard-anodised
  • Max. static surface pressure: 35 MPa
  • Moisture absorption: 1.3 wt. -%
Buy iglidur® J

iglidur® J200

Plain bearing liner iglidur® J200

The specialist

  • Particularly for hard-anodised aluminium shaft
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with hard-anodised aluminium
  • Longest service life with aluminium, hard-anodised
  • Permissible static surface pressure: 23MPa
  • Moisture absorption: 0.7 wt. -%
Buy iglidur® J200

iglidur® X

iglidur® X plain bearing liner for drylin® linear systems

The extreme

  • Particularly for hardened stainless-steel shaft/guide
  • Application temperature: -100 to +250°C
  • Best coefficient of friction with hard-chromed stainless steel
  • Maximum service life with hardened stainless steel
  • Permissible static surface pressure: 150MPs
  • Moisture absorption: 0.5 wt. -%
Buy iglidur® X

iglidur® E7

iglidur® E7 plain bearing liner for igus® linear systems

The endurance runner

  • Particularly for steel/stainless-steel shafts
  • Application temperature: -50 to +70°C
  • Best coefficient of friction with steel/stainless-steel shaft
  • Maximum service life with steel/stainless-steel shaft
  • Permissible static surface pressure: 18MPa
  • Moisture absorption: <0.1 wt. -%
Buy iglidur® E7

iglidur® A180

iglidur® A180 plain bearing liner for drylin® linear systems

FDA-compliant

  • For all shaft materials
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with stainless-steel shaft
  • Maximum service life with stainless-steel shaft
  • Permissible static surface pressure: 28MPa
  • Moisture absorption: 0.2 wt. -%
Buy iglidur® A180

iglidur® A160

Buy iglidur® A160

Blue Sky Thinking FDA/EU-compliant

  • Particularly for stainless-steel shafts
  • Application temperature: -50 to +90°C
  • Best coefficient of friction with hardened stainless-steel shaft
  • Maximum service life with hardened stainless-steel shaft
  • Permissible static surface pressure: 15MPa
  • Moisture absorption: <0.1 wt. -%
Buy iglidur® A160

The variety of drylin® W right on your desk

With their extensive modular system, drylin® W profile guides offer greatest product diversity. See for yourself the benefits of our drylin® W profile guides with our sample box.
Request a sample box now
Sample box drylin® linear guide system

The principle: "sliding instead of rolling"

The advantages of plain bearing liners compared to recirculating ball bearing system

The iglidur® plain bearing liners made of high-performance polymer used for drylin® linear systems are completely lubrication and maintenance-free. The principle of the plain bearing leads to further advantages in favour of a drylin® linear system.
Why plain bearing liners instead of recirculating ball bearing system?
Plain bearing system compared to recirculating ball bearing system

Replace drylin® W plain bearing liner easily

Replace plain bearing liner even more easily

Quick change – smart and time-saving

With the innovative WJ200UMA-01-AL pillow block from the drylin® W product range, it is possible to replace the plain bearing liner even more easily without complicated disassembly work being required.
The tool supplied makes it possible to exchange the plain bearing liner within seconds. This saves valuable time and costs!
To WJ200UMA pillow block

Linear technology by igus®

The versatility of plain bearings in all drylin® linear systems

  • Maintenance-free solution
  • Wear-resistant
  • Resistant to impacts and vibrations
  • Corrosion-resistant
  • Resistant to dirt, dust and humidity
  • Low coefficient of friction
  • Weight-optimised 
  • 100% lubrication-free
Learn more about drylin® linear technology!
drylin® linear technology by igus®