drylin® R Precision flange bearing FRW360CM-01

  • Up to 50 % less bearing clearance
  • Smooth-running lubrication-free single-clip foils with reduced elasticity
  • Corrosion-resistant due to clear anodised housing
  • Three sizes Ø 12,16 and 20 mm
  • Design: closed design, round flange
  • Material sliding element: iglidur® W360
  • Housing material: anodised aluminium

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h