Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Linear plain bearings drylin® R

drylin® R linear plain bearings are based on extremely wear-resistant plastic sliding elements. As drylin® R linear plain bearings have the same dimensions as conventional standard ball bearings, a 1:1 replacement is possible without problems. The special shape permits their use even in extreme environments.

Linear plain bearing products

Closed linear plain bearings

Linear plain bearings drylin® R for linear shafts
  • For guide shafts that are not supported
  • Optional with further liners
  • Solid plastic, hard-anodised aluminium or stainless steel
Buy closed linear plain bearings

Open linear plain bearings

Linear plain bearings drylin® R for supported linear shafts
  • For linear shafts that are supported and partly supported
  • Anodised aluminium housing
  • Also available as floating bearing version
Buy open linear plain bearings

Splittable linear plain bearings

Linear plain bearings drylin® R splittable
  • Quick replacement of the liner without dismantling
  • Optional with further iglidur® liners
  • Anodised aluminium housing
Buy splittable linear plain bearing

Advantages drylin® R linear plain bearings

  • 100 % lubrication-free
  • Dimensions identical to standard ball bearings
  • Large variety of choice in housing shapes
  • Shafts, shaft end blocks and accessories available from stock
  • 8 different shaft materials
  • Replaceable liners
  • VA stainless steel housing available
To drylin® R shop

Application examples

banner

drylin® R in commercial vehicle technology

drylin® R transfers the steering movement from the front to the rear wheels. 
To the article
banner

drylin® in the laboratory

The materials used here from the drylin® R product range easily withstand the extreme conditions. 
To the article
banner

drylin® R on wooden shafts

A height-adjustable, tiltable wooden desk.
picture

More application examples

Take a look at some more application examples.
To the articles

Liners for linear plain bearings

For different applications

  • Positive clipping into housing hole
  • Axial safety through snap ring groove
  • Rotation lock by engaging the locking pin in the hole
  • iglidur® X liner from -100°C to max. 250ºC
  • iglidur® E7 up to 8x longer service life
  • iglidur® A160 FDA-compliant
More about plain bearing liners
drylin® R linear plain bearing liners

drylin® R quad block

For linear shafts that are supported and not supported

  • For linear shafts that are mounted parallel
  • Aluminium housing
  • Also self-aligning
  • With four drylin® R linear plain bearings
  • Optional with further liners
  • Mounting of the bearings in the housing with a circlip according to DIN 472
Buy quad block
Quad block for drylin® R linear shafts

Linear shafts drylin® R

The right material for every linear application

  • Hard-anodised aluminium shafts for optimum running performance
  • VA stainless-steel shaft for high corrosion resistance
  • Hardened steel and stainless steel shafts
  • Metal-free and weight-optimised carbon shafts
  • Linear shafts that are supported or not supported
More about drylin® R linear shafts
drylin® R linear shafts