Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drygear® planetary gearbox | Installation size 17

  • Available transmission: 4:1, 16:1
  • Standard motor option: NEMA17 stepper motor
  • Max. output torque: 1Nm (4:1), 3Nm (16:1)
  • INI for position determination available (optional)
  • Direct motor connection or drive shaft possible
  • Output via adapter disc or shaft possible

Er du usikker på, om delen passer?

Product description
The planetary gearbox is impressive because of its very compact and lightweight design. It distributes the load over several gears, so it can transmit high torques. Its high-performance polymer ensures quiet, smooth operation.
Tekniske data
Downloads