Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Energy chain complete set for room portal DLE-RG-0002

Product information
Energy chain complete set for room portal DLE-RG-0002 - Work area: 400 / 400 / 150 mm
For a safe line.
Open design - openable on both sides or on the inside radius

1 complete set consists of:
Energy chains
+ Mounting brackets
+ Separators
+ Guide troughs
+ Moving end plates
+ Fastening material

Suitable for room portal:
Product description
Series E2i.15 - Chain, opens from the inside
1. Universal: Connection element with strain relief option
2. Stable: Large, easy-to-assemble bolts
3. Cable-friendly: Very smooth contours - best cable protection
4. Quiet: Built-in "brake" reduces noise
5. Robust: Angular stop system for large additional loads
6. Many variants: Cannot be opened or can be opened on both sides in the inner and outer radius
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h