Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® NT-60-DS telescopic rail with extension on both sides

  • Space-saving integration in compact housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
Product description
The NT-60-DS can be extended in both directions – ideal for applications with access from both sides or limited installation space. This significantly expands the range of applications and allows access from two sides for medical devices or mobile workstations.