Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin® NT-60-DS-AR telescopic rail with extension on both sides and anti reflective coating

  • Space-saving integration in small spaces like housings or drawer systems
  • Tested: Drawer construction with 2x NT-60, vertical installation position, centric load 200N, requirement of 25,000 cycles (opening and closing) achieved
  • The sliding elements are PTFE-free and PFAS-tested, rails (silver clear anodised/black anodised),  springs and threaded inserts are REACH/RoHS-3 compliant
Product description
The NT-60-DS can be extended in both directions – ideal for applications with access from both sides or limited installation space. This significantly expands the range of applications and allows access from two sides for medical devices or mobile workstations.
Tekniske data

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h