Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® R liners J4UM-01

  • For drylin® R round shafts with a diameter of 12 - 40mm and drylin® W linear guides with a diameter of 10 - 25mm
  • Savings potential min. 25% compared to liners made from iglidur® J
  • Tested in the igus® laboratory: wear rate iglidur® J4: 0.24μm/km (p = 0.3MPa), average coefficient of friction on hard-anodised aluminium shaft AWMP: 0.28μ
  • 100% lubrication-free
Product description
CO2-reduced Econ linear bearing film
drylin® R linear plain bearings made of iglidur® J4 with a high proportion of regranulate (at least 97 %) and over 60 % reduced CO₂ footprint. Thanks to the CO₂-reduced production and the high recycled content, the Econ linear bearing film is an environmentally friendly alternative to conventional linear bearings.
Tekniske data
Tilbehør
Downloads