Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin W complete system WW 06-70, die-cast zinc housing, aluminium plate

  • Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping
  • All rails with a mounting hole pattern for quick connection or completely without for individual hole patterns
  • Tested service life: drylin® W size 06, rail length 200 mm, shaft distance 70 mm, 4 bearings WJ200UM-01-06, weight force 150 N, speed 0.002 m/s, acceleration 0.1 m/s², Service life at 20°: 358. 361 double strokes (1,362 km)
  • 100 % lubricant-free
  • Design: round
Product description
Efficient utilisation of installation space
Narrow drylin® W linear plain bearings can be mounted on the inside of the housing. The design of the linear system thus saves up to 15 % of the installation width. When mounted on 80 mm wide aluminium construction profiles, the system does not protrude a millimetre from the side.
Tekniske data
Tilbehør
Downloads

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h