Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin W complete system WW 06-70, aluminium housing, black anodised

  • Linear slides in 3 slide lengths (60/80/100 mm), housing in various materials, variable preload, manual play adjustment or manual clamping
  • All rails with a mounting hole pattern for quick connection or completely without for individual hole patterns
  • Tested service life: drylin® W size 06, rail length 200 mm, shaft distance 70 mm, 4 bearings WJ200UM-01-06, weight force 150 N, speed 0.002 m/s, acceleration 0.1 m/s², Service life at 20°: 358. 361 double strokes (1,362 km)
  • 100 % lubricant-free
  • Design: round
Product description
Discover the drylin W linear slide WW-06-70, ideal for your projects. Made of black anodised aluminium, the WW-06-07 is durable, corrosion-resistant and ideal for precise applications. Thanks to its lubrication-free plain bearing technology, it offers smooth, maintenance-free and low-noise operation. Your solution for durable, clean and maintenance-free linear movements.
Tekniske data
Tilbehør
Downloads