FDA compliant and maintenance-free: components for beverage production

Filling, labelling, palletising, cleaning: wherever beverages are produced, the demands on machines and systems are high. Hygiene regulations must be observed, precise format adjustments and fast movements must run smoothly, and system components must withstand aggressive cleaning agents. We offer machine components made of high-performance polymers, which are used precisely here. They are abrasion-resistant, lubrication-free, easy to clean, resistant to chemicals and corrosion and have low moisture absorption.

Benefits of igus products:

  • Lubrication and maintenance-free
  • Resistant to chemicals and corrosion
  • Low moisture absorption
  • Easy to clean
  • Save installation space and weight
  • Fast delivery
  • Easy installation
  Tech up Cost down

Use of igus products in beverage technology


The" blue" sample box

Products for direct contact with food

  • e.g. our lubrication and maintenance-free bearing programme
  • Hygienic Design energy chain made from FDA and EU-compliant materials
  • ... and much more

Now order free of charge

 

 

Blue sky thinking sample box

Format adjustments in the beverage industry

Manual

Manual

Linear guides with manual clamp for quick and easy adjustment tasks
Learn more now
Propelled

Propelled

Linear axes driven by hand wheel for demanding and precise positioning
Learn more now
Automation

Automation

Linear axes with motor and control system for efficient and synchronised format adjustments
Learn more now

Free sample box for beverage technology

See for yourself the quality of our motion plastics
Order the sample box with the most important products for beverage technology. The box contains plain and linear bearings, a knife-edge roller, an e-chain with cables, bar stock and a brochure with information on typical applications.
Order your free sample box now

White paper: Colsterisation and tribo polymers

Increased wear resistance and corrosion resistance for packaging machines
Specifically in an industry reliant on quick, precise processing under hygienic and cost-effective conditions, the combination of Kolsterising and high-performance polymers is expected to become the standard ...
Download now to find out more

Selected motion plastics for the beverage industry

Coating powder: iglidur IC-05

iglidur coating powder IC-05
  • Food compatible according to FDA and EU10/2011
  • No additional lubrication necessary
  • Increases the service life of your application

iglidur A160 liner

iglidur A160 liner
  • Low coefficient of friction
  • High wear resistance
  • FDA-compliant

xiros conveyor rollers

xiros guide rollers
  • Low coefficient of friction
  • Lubrication and maintenance-free
  • Cost-effective

igubal fixed flange bearing

igubal fixed flange bearings
  • Two- and four-hole fixed flange bearings
  • Corrosion-free and chemically resistant
  • Without external lubricants

SLW lead screw linear system

SLW lead screw linear system
  • Stainless-steel version, corrosion-free
  • Dirt-resistant
  • Clean and hygienic

Apiro gearbox for format adjustment

Apiro gearbox
  • Modular and easy to retrofit
  • Minimise set-up times
  • Wide range for every application

Application examples of our customers


How can products in entry lanes be protected from damage? Which plain bearings do I use for cleaning at higher temperatures? The igus blog features interesting articles on the packaging industry.
Take a look now!