triflex® R TRC, TRE and TRL: igus® quality

igus® quality tested daily. igus® quality tested daily.

igus® test laboratory – Applications with high numbers of cycles, speeds, and accelerations in demanding environmental conditions require proven, sure-to-function systems, especially for energy chains and cables, and polymer plain bearings and linear systems. igus® conducts tests continuously in its in-house laboratory under real conditions.
 
Every year, we conduct more than 2,000 tests on e-chains® and cables, and over 5,000 tests on plain bearings. The focus of our tests are push/pull forces, coefficients of friction, and wear rates. Influencing factors such as speed, load, dirt, weathering, temperature, and impacts and shocks are tested. Tests on electric cables and hoses for all types of media, hydraulics, and pneumatics.
 
Our laboratory is also at your disposal. If we don’t have data for your type of application, we can conduct a test representative of your requirements.
Torsion tests of the triflex® R in the igus® laboratory, Cologne Torsion tests of the triflex® R in the igus® laboratory, Cologne
Test certificates, quality seal, etc., from igus® products Everything tested and supplied by one manufacturer – examples of igus® product test certificates, quality seals, etc.
Torsion tests of the triflex® R in the igus® laboratory, Cologne Torsion tests of the triflex® R in the igus® laboratory, Cologne

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h