Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

Headlights with iglidur® plain bearings

The following articles were used:
iglidur J350 plain bearings
 
Bearing points:
in cornering light and the automatic headlight range adjustment
 
Advantages of using iglidur plain bearings:
  • Low outgassing
  • Low reflection loss
  • Good tribological properties with Duroplast shafts
  • High temperature resistance
Headlights with iglidur plain bearings

Here, you can find the products used




Here you can find further interesting applications from very different areas of use