Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Modern applications for machine tool manufacturers for chip-repelling applications

In machine construction in particular, metal swarf is a problem. It can damage cables and hence lead to machine downtime. In these cases, igus recommends using an energy tube. The cables are effectively protected against damages due to swarf and thus increase the machine's service life. igus offers a wide product range, so that there is a suitable energy chain for every application in the machine tool industry.
If your application has the above-mentioned requirements, please feel free to contact us.

Streetcar switches

The applied material repels chips with temperatures up to 850° C without leaving a trace.

Travelling column milling machine

Cable protection from enormous material removal during a milling operation.