Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Modern applications for machine tool manufacturers for applications with long travels

igus energy chains show their strongpoint particularly with long travels in the machine tool industry. They absorb high push/pull forces and guarantee a long service life of the energy supply and cables at the machine tool. Long travels can be realised in different versions - for instance, the guidelok system can be used, which separates the upper run from the lower run.
If your application has the above-mentioned requirements, please feel free to contact us.

Unsupported energy chain in the horizontal lathe's chip area

Lathes of up to 20m also result in particularly long travels. A guidelok energy supply system is used here.