Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Modern applications for the machine tool industry for low vibration and cleanroom compatible applications

E6 energy chain system – the 6-piece energy chain

The energy chain system E6 is especially well-suited for the use in machine tools, when it is important to reduce vibrations or comply with cleanroom requirements. The E6 is characterised by its strength, smooth operation, quiet and low-vibration running and cleanroom compatibility. In addition, it can handle high speed and acceleration. The moving cables can be additionally protected with lids, so that grinding residues do not affect the energy supply of CNC machines. With this energy chain, inner heights of 29-80mm are possible.
If your application has the above-mentioned requirements, please feel free to contact us.

Quiet, low-vibration energy supply system for a dynamic machining centre

In this application, a two-spindle horizontal machining center was equipped with particularly silent and low-vibration energy supply systems.

Low-maintenance cable guidance in CNC grinding machines, encountering oil and chips

Neither accumulating grinding residues nor the oils used can impair energy supply to this Cinetic Landis machine tool.

Durable energy chains in cutting tools for continuous operation

Several plastic energy chains ensure cable guidance at high travel speeds and accelerations in Grenzebach Maschinenbau GmbH cutting machines.