Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Komplette systemer med måleteknologi

Antal produkter: 7

drylin® W linear guide, complete system with digital measuring system

  • Lockable carriage
  • Display optionally to the right (R) or left (L) of the guide carriage
  • Max. rail length 4,000mm (effective measuring length max. 3,757mm)
  • Resolution: 0.1 mm
På forespørgsel
4 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
2 10 arbejdsdage
Til produktsiden

drylin® W linear guide, complete system with digital measuring system, external output

  • Small sensor with integrated evaluation electronics
  • Output signals: push-pull continuous short-circuit proof with inverted signals (A. A/, B, B/, Z, Z/)
På forespørgsel
Til produktsiden

drylin® W linear guide, measuring system with positionable readout display

  • External display
  • Freely positionable
  • Suitable for aluminium construction profiles
  • Horizontal or vertical adaptation
  • lubrication-free
På forespørgsel
4 produkter, hvoraf klar til afsendelse:
2 10 arbejdsdage
Til produktsiden

drylin® Q linear guide with integrated measuring system

  • Protected magnetic tape
  • Mounting options via sliding blocks
  • Manual clamp on the slide
  • Unsupported mounting
  • Profile AWMQ-20 max. Length 1,500 mm
  • Sensor space-saving integrated in the slide
På forespørgsel
2 produkter, hvoraf klar til afsendelse:
2 20 arbejdsdage
Til produktsiden

drylin® N stop motion measuring system with visual scale on the rail

  • econ measuring system based on drylin® pre-load prism slide
  • Carriages with individually adjustable pre-load in 4 different strengths
  • Including scaling on the rail
  • Cost-effective, durable, practical
  • Guaranteed holding forces from 1.3N to 11.7N
  • Due to stop motion pre-loading, the measuring system is suitable for vertical installation without any further clamping
fra 136,68 EUR/m
2 produkter, hvoraf klar til afsendelse:
2 20 arbejdsdage
Til produktsiden

Digital measuring system, series 11, WKM2

  • Measuring principle incremental, with absolute value function through battery buffer
  • Display Lowest Power LCD with integrated sensor, battery operated
  • Display accuracy max. 0.1mm
  • Repeatability± 1 digit
På forespørgsel
1 produkter, hvoraf klar til afsendelse:
1 10 arbejdsdage
Til produktsiden

drylin® WKMEX-10-80: Ready-to-install measuring system

  • At 4 edge triggering (setting parameters of the display or control system,for example IW4) and +20°C ambient temperature: resolution: ±(0.025 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025mm
  •  At 1 edge triggering (setting parameters of the display or control system, for example IW1) and +20°C ambient temperature: resolution: ±(0.1 + 0.02 · L) L = measurement length in metres; repeatability: ±0.025mm
  • Small sensor with integrated evaluation electronics
  • Output signals: push-pull continuous short-circuit proof with inverted signals (A. A/, B, B/, Z, Z/)
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h