Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
drylin® E motors with shaft seal

The new drylin® E motors with brake

... reliable and compact ...

The new stepper motors with integrated brake hold vertical loads safely in the application. Control of the brake by means of 24V industrial voltage simplifies integration. The motor series is available in four sizes suitable for drylin® linear axes.
Discover now in the online shop
Thread size

Tech up

  • Motor with brake for vertical loads
  • Motor connection with stranded wires and JST connector
  • 24V supply for the brake
Thread size

Cost down

  • 5x more cost-effective than motors with metric connector
  • Quick and easy set up with igus® D1 or D2 control systems
Thread size

Proof

  • Up to 10% weight saving compared to igus®  brake motors with metric connectors
Thread size

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC

Overview of the new sizes of the motors with brake

Installation size NEMA17

NEMA17 motor with brake
Submit an enquiry now

Installation size NEMA23

NEMA23 motor with brake
Submit an enquiry now

Installation size NEMA24

NEMA24 motor with brake
Submit an enquiry now

Installation size NEMA34

NEMA34 motor with brake
Submit an enquiry now

Why drylin® E motors?

Electric motors are ready to ship in 24 hours

 
drylin® E motors are ready to ship in 24 hours
Large stocks of electric motors

 
Always large stocks on hand
drylin® E motors have a long product service life

 
drylin® E motors have a long product service life
Long-term product availability

 
The product range is available over the long term
No minimum order quantity for electric motors

 
No minimum order quantity
100% tested

 
Our electric motors have been thoroughly tested

Download new products catalogue

New products catalogue
Go to download

More drylin® E news

Overview of HMI News Products 2021
Discover now

Send a request

Send enquiry
Click here


Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h