Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
H3 round bar

Tough, wear-resistant, durable

iglidur H3 round bars

The round bars made of iglidur® H3 are very hard-wearing and tougher than comparable materials. Components made of iglidur H3 thus achieve a longer service life than components made of iglidur® H1.
iglidur® H3 was developed above all for use in pumps and demanding media and convinces here with its low moisture absorption.
Tech up

Tech up

  • Low moisture absorption
  • More wear-resistant than iglidur® H1
  • Resistant to many chemicals
Cost down

Cost down

  • Maintenance-free reduces costs for lubricants and maintenance
  • Components made of iglidur H3 achieve higher running performance than iglidur H1 in many applications
  • More cost-effective than comparable metallic bearings
Proof

Proof

In testing, the wear of iglidur H1 and iglidur H3 was tested during rotation, p= 1 MPa, v= 0.3 m/s.

Wear test with V2A shaft
  • iglidur H1: 0.17 μm/km
  • iglidur H3: 0.11 μm/km
Wear test with X90 shaft
  • iglidur H1: 0.17 μm/km
  • iglidur H3: 0.16 μm/km
Sustainability

Sustainability

  • Improved wear properties

Diagram
Wear, p=2MPa, v=0.3m/s
Diagram
Rotating wear, p=1MPa; v=0.3m/s


Our expert Ansgar Clemens will present our new product!


Free sample box

Order our free bar stock sample box now and try out the wear-resistant and diverse iglidur® materials. 
Order a sample box now

Free brochure

Download the bar stock brochure now and find out more about the use of iglidur bar stock. In the brochure, you will find information on properties and processing
Download brochure now