SHT-HYD hygienic design study

SHT-HYD hygienic design study

... FDA-compliant adjustment ...

The drylin® drive technology meets various challenges. We continue to research into new solutions for specific customer requirements. This is how our new study on the SHT lead screw linear module in the hygienic design version was created. The goal: a linear module that meets the highest hygiene standards and is FDA-compliant.

Discover the details of the study and what makes the individual components of this linear axis so special.
Questions & product preorder

Tech up with igus drive technology

Tech up

  • Hygienic design for the highest demands
  • FDA-compliant lead screw axis
  • Optimised water washdown to reduce bacteria and germ formation
Reduce costs with igus®

Cost down

  • Design prevents the accumulation of dirt and thus also maintenance effort
  • More quiet operation and efficiency with dryspin® high helix thread
igus® demonstrates how it works!

Proof

  • dryspin® stainless-steel lead screw (Ds18x4)
  • Patented, tested design
  • FDA-compliant materials
Plastic to Oil - igus® is sustainable

Sustainability

  • 100% lubrication-free and maintenance-free
  • Very hygienic

Impressions

SHT drylin
SHT drylin
SHT drylin

Technical Govie

Structure

The assembly of the linear module consists of two trusses, a flushable lead screw nut, a dryspin® stainless-steel lead screw (Ds18x4) and EWMS AISI 316Ti Ø20mm guide shafts. Find out what makes our trusses and lead screw nut so special.

Shaft end supports

Shaft end supports The truss assembly consists of two housing halves. They are sealed with FDA-compliant silicone and screwed together with four hygienic screws.

Two holes allow the trusses to be fixed to your application. We recommend using hygienic screws and nuts here as well to completely seal the holes and prevent dirt deposits.

The rotating lead screw and shafts are sealed with specially configured wiper seals consisting of FDA-compliant HPU.

Lead screw nut

Lead screw nut The installed lead screw nut has a patented design and is made of FDA-compliant plain-bearing plastic. It is flushable and features generous flushing grooves to prevent germ formation between the thread and the nut. The sliding guide system on the shafts can also be flushed.

Due to the defined radii of the lead screw nuts, at least R3 is achieved. In addition, the inclines allow for better drainage of liquids and easier cleaning.

There are also through holes on the left- and right-hand sides for your connection. For this, we recommend hygienic screw connections.

Other innovations in 2023

Discover more exciting news from the drylin® area

Overview of 2023 drylin® E news

Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Make a product enquiry

Drive technology News - Query Do you have questions about one of our new products? Then write us a message here.
Send an enquiry now