SLW-0620 linear module for the smallest installation spaces

SLW-0620 linear module for the smallest installation spaces

... small and strong ...

Our new small linear module impresses with two different colours: choose between the silver or black look (anti-reflect).

The linear module consists of a torsion-resistant drylin® W double rail WS-06-20, a robust linear carriage and aluminium trusses. For manual and electrical adjustment, you can order suitable controls or ready-to-connect drylin® E electric motors in our online shop.
Request here

Tech up with igus drive technology

Tech up

  • Efficient and quiet operation due to dryspin® high helix thread
  • Save valuable installation space
Reduce costs with igus®

Cost down

  • Space-saving design requires less installation space and helps reduce costs
  • Ready-to-install with millimetre-precise stroke length and required accessories
igus® demonstrates how it works!

Proof

  • dryspin® high helix thread DS6.35x2.54, axial force 200N, stroke length 150mm, speed 150RPM: service life 21,984 double strokes
  • High helix thread with 6.35mm diameter
  • Up to 24.4mm feed rate per rotation
Plastic to Oil - igus® is sustainable

Sustainability

  • drylin® W linear guide and dryspin® lead screw technology
    are 100% lubrication-free and maintenance-free

Video


Technical Govie

Technical data

Part numberA
-0.3
[mm]
Al
-0.3
[mm]
H
[mm]
E1
± 0.15
[mm]
E2
± 0.15
[mm]
E3
± 0.15
[mm]
E5
± 0.15
[mm]
E6
±0.15
[mm]
tg2t2
[mm]
lb
[mm]
lt 
± 0.1
[mm]
tk

[mm]
SLW-BB-0620-FL
SLW-BB-0620-FL-AR
3232202215151123M35.510196.5
Part numbertgkt
[mm]
st
[mm]
sgd
[mm]
Tl2
[mm]
d2 standardha
[mm]
l
[mm]
hw
[mm]
f
[mm]
SLW-BB-0620-FL
SLW-BB-0620-FL-AR
M445M36DS 6.35x (1, 2.54, 5.08, 6.35)17DS 6.35x (1, 2.54, 5.08, 6.35)10.257017.751.75

Technical drawing

slw-bb

Other innovations in 2023

Discover more exciting news from the drylin® area

Overview of 2023 drylin® E news

Drive technology online shop

Drive technology shop Order finished linear modules in standard sizes directly online.
Go to the online shop

Drive technology configurator

Drive technology configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Make a product enquiry

Drive technology News - Query Do you have questions about one of our new products? Then write us a message here.
Send an enquiry now