Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

triflex® R - videos with application examples

Many helpful videos on triflex® R energy chains and accessories.

triflex® application on the robot: flexible production cells for the final processing of bielomatik's plastic moulded parts

triflex® RS

Universal module for all movements on the robot

triflex® RS on a Fanuc robot

The igus® universal module for all motions on the robot, here using the example of a Fanuc robot.

triflex® RS on a Kuka robot

The igus® universal module for all movements on the robot, here the example of a Kuka robot.

triflex® RSP

New retraction system (RSP) size 70. The retraction system is also suitable for overhead applications with adjustable, constant retraction force.

triflex® RSP

New retraction system (RSP) size 125. The retraction system is also suitable for overhead applications with adjustable, constant retraction force.
Test facility

triflex® R in test facility

triflex® R robot energy chain in a test facility for the pharmaceutical industry

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h