Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

SEW-EURODRIVE MOVILINK® DDI hybrid cable

Compact, fast, simple, reliable: More and more modern machines are being designed with these attributes. In its product range, igus now offers hybrid cables that are suitable for SEW-EURODRIVE with MOVILINK DDI. As a specialist for dynamic and continuous motion applications, igus offers its customers years of experience and high quality requirements.
 
The ready-to-connect hybrid cables suitable for SEW-EURODRIVE consist of a servo cable for power transmission, additional signal cores for brake control, and the integrated coaxial cable for MOVILINK® DDI
To the shop for drive cables suitable for SEW
Hybrid cable SEW Movilink DDI

Your benefits at a glance

Tech up

Tech up

  • Save installation space and weight: only one cable for power and data
  • Ready-made data sets for EPlan for automatic generation of cable diagram, parts list and other design documents in CAE
  • Directly orderable online with up to 36-month guarantee
Cost down

Cost down

  • Through optimal product selection
  • Reduction of own warehousing costs through just-in-time delivery
  • No minimum quantity surcharges, no cutting charges 
  • Reduce design time by 50% with ready-to-use EPLAN macros
Proof

Proof

Sustainability

Sustainability

  • Long-lasting cable materials + high-quality plug-in connectors + machining = guaranteed reliability and value retention of the components 
  • Individual service life calculation , thereby without over-dimensioning
  • Industrially harnessed
  • Suitable for SEW-EURODRIVE MOVILINK® DDi with coaxial element  
  • Ready-to-connect extension and connection cables directly from the cable manufacturer
  • Long-lasting use in the energy chains
  • To your required length: with centimetre accuracy
  • No minimum order value, from quantity 1