Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® SLW-1040 linear module manual accessories

  • With trapeziodal lead screw TR10x2
  • With manual clamp and position indicator
  • Plain bearing lead screw support
  • Carriage length: 100mm
→Configure individual linear module!
  • Thread type: Trapezoidal threads
Product description
drylin® SLW-1040 linear module, drylin® W aluminium profile, surface: hard-anodised, trapeziodal lead screw TR10x2 made of stainless steel, lead screw end unmachined 17mm, guide carriage in length 100mm, shaft end support made of aluminium, lead screw clamping (lever installed on the right), position indicator for a horizontal installation position, hand wheel Ø 27mm, installed 90°.

Other stroke lengths necessary? Then configure your individual linear axis here:
Configure individual linear module!
Tekniske data