Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

drylin® SAW-1080 linear module with high helix thread

  • With high helix thread and machined end
  • Hard anodised aluminium profile (angular)
  • Carriage length: 100mm
  • Stroke lengths: 250 mm or 500mm
→Configure individual linear module!
  • Thread type: High helix threads
Product description
drylin® SAW-1080 linear module, drylin® W aluminium profile, surface: hard anodised, ball bearing dryspin® high helix lead screws 12x25 made of stainless steel, lead screw end machined 8h9x17mm, guide carriage length 100mm, shaft end support made of aluminium, stroke 250mm or 500mm.
 
Other stroke lengths necessary? Then configure your individual linear axis here:
Configure individual linear module!
Tekniske data