drylin® SHT-12 linear module with position indicator

  • with plain bearing
  • Lead screw material: stainless steel
  • With position indicator and lead screw clamp
  • Stroke lengths: 250mm or 500mm
Configure drylin SHT linear modules individually!
  • Thread type: Trapezoidal threads
Product description
drylin® SHT-12 linear module, drylin® R hard-anodised aluminium shafts, plain bearing TR10x2 made of stainless steel, lead screw end unmachined 17mm, quad block, shaft end support made of aluminium, lead screw clamping (lever installed on the right), position indicator for a horizontal installation position, hand wheel Ø27mm, installed 90°.


Configure drylin SHT linear modules individually!
Tekniske data