Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)

drylin SLW-XY-0620 miniature XY table

  • XY table for small installation spaces
  • Based on drylin W double rails WS-0620
  • Adjustment in a working area of 100 x 100 mm
  • Silver anodised or anti-reflective black anodised
  • Also available as motorized single axis SLWC and manual single axis SLW-0620
Product description
Clearance-free miniature cross table
In small installation spaces such as laboratory automation, there is hardly any room for two linear modules that have to be moved in different directions. This is where igus.offers the SLW-XY-0620-FLZ, a compact cross table with individual stroke lengths. Whether operated manually or with a drylin E electric motor, it impresses above all with a pre-tensioned cross slide with zero bearing play.
Note: The selection of the stroke length applies equally to the X-axis and Y-axis. For customised products, please send us a message.

 
    Tech up:
    • For a working area of 100 x 10 0mm


    Cost down:
    • X and Y travel in a linear module


    Proof:
    • Tested service life: SLW-0620, installation bearing horizontal, load: 20N, dryspin thread 6.35x2.54, Stroke length 50mm, speed 0.004m/s, acceleration 0.1m/s², result 2,160,000 Double strokes


    Sustainability:
    • 100 % lubrication-free


    Tekniske data
    Downloads