Skift sprog :
On this page:
How our customers save ...
1 Annual cost savings through the use of plastic plain bearings per machine/system
2 Annual time savings through the use of plastic plain bearings per machine/system
3 Annual saving of CO2 equivalents through the use of plastic plain bearings per machine/system
Differentiates condition monitoring from predictive maintenance
Find out in the white paper:

... i.Sense knows how your system is doing
Condition monitoring is the simplest and quickest way to turn many igus products into self-monitoring smart plastics products. By attaching sensors, values (e.g. temperature, forces, sound waves/vibrations) are measured within a previously defined limit value and, if these are exceeded, an alarm or at least a message is issued. The next steps (maintenance or shutdown) can be decided on the basis of this information. If required, the system can also be shut down immediately if the measured values are exceeded in order to avoid expensive consequential damage. At igus, we summarise condition monitoring under the term i.Sense.

... look into the future with i.Cee
Predictive maintenance utilises the elements of condition monitoring and, with the help of sensors and software, creates a system that enables a dynamic service life calculation and optimum maintenance times for igus products. Predictive maintenance is therefore the next stage in the realisation of a comprehensive concept for intelligent energy supply and bearing technology. This system offers a wide range of features and a high degree of customisation. Always with the aim of maximising system and user safety as well as product service life. At igus, we summarise predictive maintenance under the term i.Cee (derived from "I see ahead").

Perfect protection for the cables
Konstantin Schmer shows where a CF.P unit is assembled on a crane. The system can be retrofitted to almost all igus energy supply systems.
If you also have a crane with an energy chain from igus and would like a retrofit and are also looking for reliable protection against damage to the cable, we would be happy to advise you.
iglidur i.Sense plain bearing

The brochure gives you a quick overview
Overview of topics:

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h