Skift sprog :

The central components of the econ series are grey (WWP) linear carriages made from igus® high-performance polymers and are extremely lightweight. All econ linear plain bearings and linear carriages are 100% lubrication and maintenance-free and are manufactured cost-effectively with the igus® injection moulding process. This saves time and costs compared to mechanical milling, especially in high-volume production.


With the drylin econ series, igus defines the cost-effective, maintenance-free entry-level models of linear axes. There are suitable entry-level models in almost every product line and installation size, either with a lead screw or toothed belt: Cost-effective components manufactured using injection moulding, anodised aluminium profiles and quick assembly are the hallmarks of the econ series. The linear axes are configured and delivered so that they are ready to install and are the perfect alternative to complex in-house solutions for simple adjustment tasks.
Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h