Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

iglidur® H370 guide ring

  • Good wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Excellent wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive
Product description
iglidur® H370 | Highest service life under water and high media resistance
For applications under water, iglidur® H370 is the right solution. The guide rings take very high loads, withstand chemicals and can be used at temperatures up to +200°C.
Certifikater og standarder
RoHS compliant
According to 2011/65/EU (RoHS 2)
Tekniske data
Downloads