Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Outboard motor

iglidur® X glide bushings with inside diameters of 1 1/4 inch and 1 1/2 inch provide the bearings for the steering and lifting mechanism on the outboard motor boat. The "Mercruiser Six" is designed for high speed racing boats. Shock loads of 40,000 psi occur when the back hits the waves at a speed of 125 miles an hour.
Outboard motor

Go to applied products here

Further interesting applications from extremely diverse areas can be found here.

Go to manus® contest