Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
iglidur PRT with replaceable sliding elements

Wear-resistant parts easily replaceable

Replacement kits for PRT slewing ring bearings sliding elements in four materials

The PRT Sliding Element Replacement KIT for the PRT-01 and PRT-04 series allows you to replace worn sliding elements with new ones. Extend the service life of your PRT slewing ring bearings and protect the environment.

The replacement kits are available in four different materials, which allows them to be used in different applications. For example, food contact, high temperatures or cleanroom applications. In addition, all four materials allow maintenance and lubrication-free use of our PRT slewing ring bearings.

Tech up

Tech up

  • Ready-to-install sliding element set for your PRT slewing ring, for replacing worn sliding elements
Cost down

Cost down

  • Replaceable wear parts extend the service life of the module
Proof

Proof

  • Predictable and reliable performance, determined and tested in the igus test laboratory
Sustainability

Sustainability

  • Environmentally friendly, as worn sliding elements can be replaced, thus avoiding the need to replace the entire component
  • igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic.


Sliding elements for slewing ring series PRT-01 and PRT-04

iglidur A180 sliding element

iglidur A180

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
iglidur F2 sliding elements

iglidur® F2

  • ESD-compliant
  • Electrically conductive
iglidur H1 sliding elements

iglidur H1

  • High resistance to temperature and chemicals
  • Well suited to pivoting movements
iglidur J sliding elements

iglidur J

  • Low coefficient of friction during dry operation
  • Low moisture absorption
  • Low particle emission

Short presentation of the sliding elements replacement kit PRT-01 and PRT-04


Personal consulting

Do you have more questions about the PRT Slewing Ring Bearing Replacement Kit?

If you have any questions about our PRT slewing ring bearings, simply select one of the contact options and let us advise you. Our experts will be happy to assist you.