Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Linear housing for drylin® W profile rails

Extreme flexibility in terms of technical design

Round or square linear housing

Linear housing round or square
  • Suitable for round or square drylin® W profile rails
  • For variable distances and systems at right angles
Buy round or square linear housing

Manual bearing alignment

Linear housing with manual clearance adjustment
  • "Turn-to-fit" function
  • Suitable for all round drylin® W profile rails
Buy linear housing with manual clearance adjustment

Pillow block with spring preload

Pillow block with spring preload
  • Configurable with different spring strengths
  • Precise positioning, rattle-free and quiet
Buy pillow block with spring preload

Linear block with manual clamp

section_website_linear-housing_with_manual-clamp
  • Fast positioning
  • For manually adjustable clearance
Buy linear block with manual clamp

Tandem linear housing

section_website_manual_clearance-adjustment
  • For twice the guide length
  • Quick and easy assembly without alignment
Buy tandem bearing

Linear roller bearings/hybrid bearings

Linear-roller-bearing_hybrid-bearing
Buy linear roller bearings

Application examples

banner aigro

AIGRIO UP

The weed control robot from AIGRO UP with drylin® W profile rails and linear housing from igus®.
To the article
Velolift

MAX Velolift

The MAX Velolift from Rad9 for assembly of bicycles with the drylin® W double rail and linear housing from igus®.
To the article
Fiedler

Municipal vehicle

The municipal vehicle from Fiedler with the drylin® W double rail WS and drylin® W pillow block from igus®.
To the article
banner

SLIDE

The SLIDE from InGymNeering consists of the drylin® W profile guide and the drylin® W pillow block from igus®.
To the article

Online service life calculator for roller bearings

Calculate and order quickly and easily

For all applications with drylin® roller bearings: whether it's a flexible system with single rail and roller bearings or a ready-to-install double rail with roller carriage. Taking into account, among others, the installation position and the load, function and suitability are checked in the new online configurator and suitable system solutions are suggested.
To the configurator for roller bearings

Multiple options for individual solutions

drylin® W linear housings enable extreme flexibility in terms of technical design of linear guides. Whether on single or double rails, individually adjustable or pre-loaded - igus® enables the realisation of individual construction ideas for linear guides. The maintenance and lubrication-free pillow block moves smoothly over the rails during dry operation. By using sliding surfaces made of tribologically optimised high-performance polymers, the linear housings are characterised by special robustness and resistance to external influences such as chemicals, heat, water, dirt and shock loads. 
​​​
  • Multiple versions
  • Robust and resistant to external influences
  • Easy installation
  • Housing made of cast zinc, aluminium or stainless steel
  • For round or square profiles
  • Bearing change possible without disassembly
Configure drylin® W linear guide

General information about drylin® W