Linear technology for goods dispensing machines

igus® drylin® technology is well-suited to use in goods dispensing machines. From simple machines for outdoors to complex ones like pharmacy cabinets, you can use our products with just about any moving part.  
 
They are lubrication-free, so there is no danger of contaminating products with lubricating oils. Our parts are also lightweight, cost-effective and easy to install. There is no minimum order quantity, and we deliver from stock direct to you.  
Using drylin® has many advantages. Perhaps the most important ones are here at a glance:
- Lightweight
- Cost-effective
- Lubrication-free
- Heat- & Cold-resistant
- Easy to assemble
- Can be ordered with no minimum order quantity

The igus TOP recommendations for goods dispensing machines

drylin® W always works

There is a reason why drylin® W is our most popular linear rail. Individually configurable, lightweight, quiet and cost-effective, drylin® W performs reliably in more than 100,000 applications. With or without bores, anodised, made of stainless steel or aluminium, with or without a carriage. We deliver the linear rails just the way you need them.  
More information about drylin W
drylin® W with holes

We offer many solutions for your problems – which one will you choose?

Profile guides

Profile guides

drylin® W

Dirt-resistant and tough

Easy assembly

Lightweight and quiet operation

Great variety of rails

 

More information on profile guides

Buy profile guides here
Low-profile guide system

Low-profile guide system

drylin® N

Low installation dimensions between 6mm and 12mm

Lightweight

Rails in silver or black anodised

Four rail widths from 17mm to 80mm

 

More information on low-profile guide systems

Buy low-profile guides here
Rail guide systems

Rail guide systems

drylin® T

Fast alternative to ball guides

Identical connector and hole dimensions

Automatic clearance adjustment

High static load capacity

Adjustable bearing clearance

More information on rail guides

Buy rail guide systems here
Round shaft guides

Shaft guides

drylin® R

Compatible with standard ball bearings

Replaceable liners

Extremely wear-resistant

Robust and resistant to dirt
 

More information on shaft guides

Purchase shaft guides here
Square linear guides

Square linear guides

drylin® Q

For torque-resistant linear movement

Space-saving and lightweight

Infinitely adjustable bearing clearance

Robust and lubrication-free
 

More information on square linear guides

Buy square linear guides here
Telescopic rails

Telescopic rails

drylin® NT

Any stroke length up to 600mm

Can also be used in hygienic environments

Solid and lightweight

Lubrication-free and quiet
 

More information on telescopic rails

Buy telescopic rails here

igus® pre-load prism slides – in the lengths and pre-loads you need

drylin® pre-load prism slides are available from stock with individual pre-load and dual pre-load and can be delivered within 24 hours.  
 
The benefits at a glance:

  • Easy positioning of carriage
  • Guaranteed drive force and holding force
  • Extremely lightweight low-profile
  • Coated rails (silver and black) with or without fixing holes make them ideal as visible parts
More about pre-load prism slides

drylin® NTP sample sleeve

The first polymer telescopic guide

Lightweight, quiet, lubrication-free and made completely of iglidur polymer material. Order a free sample here.

Linear system application examples


Configure a complete system

You can use the drylin® linear guides expert to quickly and easily configure an individual linear guide for your application in just five steps. And the best thing about it: you get a CAD file and a price directly with which you can buy your linear rail directly.
 
Configure here

Konsultation

Jeg vil med glæde besvare dine spørgsmål personligt

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h