Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.
Min kontaktperson
igus® ApS

Lysholt Alle 8

DK – 7100 Vejle

+45 86603373
DK(DA)
WJRM-51-10-BB-AL

Tandem roller bearings with ball bearings

Adjust loads easier

The new ball bearing generation of roller bearings makes it even easier to move loads. The tandem design with two pivoting bearing rollers offers twice as much load capacity as roller bearings with single rollers.
To the product

Tech up with igus news

Tech up

  • Uniform load distribution thanks to the guide roller system with pivoting bearings
  • Double the load capacity of bearings with a single roller
  • Ready-to-install tandem roller bearings suitable for drylin® W profile rails with WS-10/WS-16/WS-20 individual shaft
Cost down with igus news

Cost down

  • Fast assembly with a single
    tandem bearing instead of two single bearings
  • No alignment needed due to pivot bearing rollers
  • Suitable rail profiles available hard-anodised and silver clear anodised with standard mounting holes or none at all
evidence from igus news

Proof

  • Double the load capacity of 01-series WJRM
    roller bearings with single roller
  • 40% higher load capacity than the 21 series with diagonally offset rollers
recycling with igus news

Sustainability

  • 100% lubrication-free operation
  • No contamination in the application environment
  • Maintenance-free due to self-lubricating high-performance polymers from igus®

Ask our experts

igus expert Michael Hornung Our igus® expert will gladly advise you in this regard with no strings attached.
Contact us here

Download current catalogue

News HMI 2021 Easily download the PDF with a mouse click and learn about igus® innovations.
Go to the PDF downloads

Further drylin® products

shopping icon Discover a variety of products and solutions for your problems in our online shop.
Go to the other products

Application examples of our drylin® products