Vælg venligst leveringssted

Valget af land/region kan påvirke diverse faktorer som pris, forsendelsesmuligheder og produkttilgængelighed.

Spherical bearings made of
high-performance plastics

Up to 40% more cost-effective and 80% lighter than comparable metal bearings

igubal® spherical bearings are maintenance-free, self-aligning bearing elements manufactured completely from plastic. Depending on the choice of material, use at temperatures of up to +200°C is possible. Over and above this, the entire igubal® joint system is insensitive to dust and dirt and resistant to to corrosion. Thanks to its lubrication-free properties, there are no obstacles to use in liquid media. The igubal expert will guide you through the few steps necessary to calculate the service life of spherical bearings online.

Spherical insert bearings

Spherical insert bearings
Learn more!

Food industry

Food industry
Learn more!

Coupling joints

Coupling joints
Learn more!

Pillow block bearings

pillow block bearing
Learn more!

Flange mounted bearings

Flange mounted bearings
Learn more!

Spherical bearings

Spherical bearings
Learn more!

Rod end bearings

Rod end bearings
Learn more!

Clevis joints

Clevis joints
Learn more!

Spherical balls

spherical balls
Learn more!