Skift sprog :
The dryspin® lead screw technology is based on the principle of lubrication- and maintenance-free linear technology. The specifications and geometries of our lead screw technology, which are matched to the plastic nut and spindle, guarantee efficiencies of up to 82 % and a service life that is up to 30 % longer than conventional lead screws.
Reduce the time required for your design and optimise the procurement process for your lead screw technology. trapezoidal threads, steep threads and metric threads are available from stock in more than 5,000 variants in the standard range. You can also configure your special solution quickly and easily online .
Your own thread pattern with bundled information

Personlig betjening:
Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.
Online:
24h